Medium-Current Silicon Rectifier

Favorite

Overview

Compact, highly efficient silicon rectifiers for medium-current applications requiring:

  • High Current Surge - 400 Amperes @ TJ = 175°C
  • Peak Performance @ Elevated Temperature - 25 Amperes
  • Low Cost
  • Compact, Molded Package for Optimum Efficiency in a Small Case Configuration

    Mechanical Characteristics:
  • Finish: All External Surfaces are Corrosion Resistant, and Contact Areas are Readily Solderable
  • Polarity: Indicated by Cathode Band
  • Weight: 1.8 Grams (Approximately)
  • Maximum Temperature for Soldering Purposes: 260°C
  • Marking: 2525 or MR3025
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

TRA2525

Loading...

Obsolete

CAD Model

Pb

A

H

P

Can Button-2

NA

0

BLKBX

5000

N

Standard Recovery

25

-

250

1.18

400

0.01

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :