Product Description
TND322VD is an Excellent Power Device, Dual buffer driver for PDP Sustain Pulse Drive, Motor Drive, Switching Power Supply, and DC-DC Converter Applications.
|
Features |
| |
|
|
|
-
Monolithic structure (High voltage CMOS process adopted)
|
-
Withstand voltage of 25V is assured
|
-
Wide range of operating voltage : 4.5V to 25V
|
-
Peak output current : IO+/IO-=0.8A /1A
|
-
Fast switching time (30ns typical at 1000pF load)
|
-
Fully compatible input to TTL / CMOS (VIH=up to 2.6V, at VDD=4.5 to 25V)
|
-
Built-in input pull-down resistance
|
|
Applications |
|
End Products |
- Power Supply
- Motor Driver
- DC-DC Converter
|
|
|