Operational Amplifier, 3MHz, Low power, CMOS Op-Amp

Active

Overview

The TLV/NCV27x operational amplifiers provide rail−to−rail output operation. The output can swing within 320 mV to the positive rail and 50 mV to the negative rail. This rail−to−rail operation enables the user to make optimal use of the entire supply voltage range while taking advantage of 3 MHz bandwidth. The opamp can operate on supply voltage as low as 2.7 V over the temperature range of −40°C to 125°C. The high bandwidth provides a slew rate of 2.4 V/µs while only consuming 550 µA of quiescent current. Likewise the opamp can run on a supply voltage as high as 16 V (single) and 36 V (dual quad) making it ideal for a broad range of battery−operated applications. Since this is a CMOS device it has high input impedance and low bias currents making it ideal for interfacing to a wide variety of signal sensors. In addition it comes in a variety of compact packages with different pinout styles allowing for use in high−density PCB’s

Product Family:

  TLV271 TLV272 TLV274
Channel 1 2 4
Packages SOT23-5 SOIC-8, Micro-8 TSSOP-14, SOIC-14

  • Signal Conditioning
  • Current Sensing
  • Automotive

  • Power Supplies
  • Portable Instruments
  • Notebook Computers

  • Rail to Rail Output
  • Wide Bandwidth: 3 MHz
  • Low Supply Current: 416 µA
  • Wide Power Supply Range: 2.7 to 36V

Tools and Resources

Product services, tools and other useful resources related to TLV274
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
Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

NCV274DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

F

Output

4

2.7

36

0.416

3

3

2.6

65

2

20

5

110

CMOS

-40 to 125

$0.3306

More Details

NCV274DTBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

F

Output

4

2.7

36

0.416

3

3

2.6

65

2

20

5

110

CMOS

-40 to 125

$0.365

More Details

TLV274DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

F

Output

4

2.7

36

0.416

3

3

2.6

65

2

20

5

110

CMOS

-40 to 125

$0.4506

More Details

TLV274DTBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

F

Output

4

2.7

36

0.416

3

3

2.6

65

2

20

5

110

CMOS

-40 to 125

$0.449

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.