Voltage Reference, Programmable Precision, Shunt Regulator

Favorite

Overview

The TL431, A, B integrated circuits are three-terminal programmable shunt regulator diodes. These monolithic IC voltage references operate as a low temperature coefficient zener which is programmable from Vref to 36 V with two external resistors. These devices exhibit a wide operating current range of 1.0 mA to 100 mA with a typical dynamic impedance of 0.22 W. The characteristics of these references make them excellent replacements for zener diodes in many applications such as digital voltmeters, power supplies, and op amp circuitry. The 2.5 V reference makes it convenient to obtain a stable reference from 5.0 V logic supplies, and since the TL431, A, B operates as a shunt regulator, it can be used as either a positive or negative voltage reference.

  • Programmable Output Voltage to 36 V
  • Voltage Reference Tolerance: +/- 0.4%, Typ @ 25°C (TL431B)
  • Low Dynamic Output Impedance, 0.22 W Typical
  • Sink Current Capability of 1.0 mA to 100 mA
  • Equivalent Full-Range Temperature Coefficient of 50 ppm/ °C Typical
  • Temperature Compensated for Operation over Full Rated Operating Temperature Range
  • Low Output Noise Voltage
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

21

Share

Product Groups:

Orderable Parts:

21

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

V(BR) Typ (V)

Tolerance (%)

IQ Typ (mA)

IR Min (mA)

VF Max (V)

TA Min (°C)

TA Max (°C)

Reference Price

NCV431AIDMR2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

Y

Adjustable

2.5

1

0.5

1

36

-40

125

$0.2345

More Details

NCV431AIDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

Adjustable

2.5

1

0.5

1

36

-40

125

$0.3373

More Details

NCV431BVDMR2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

Y

Adjustable

2.5

0.4

0.5

1

36

-40

125

$0.336

More Details

NCV431BVDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

Adjustable

2.5

0.4

0.5

1

36

-40

125

$0.24

More Details

TL431CDG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Adjustable

2.5

2.2

-

1

36

0

70

Price N/A

More Details

TL431CDMR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

N

Adjustable

2.5

2.2

-

1

36

0

70

Price N/A

More Details

TL431CDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Adjustable

2.5

2.2

-

1

36

0

70

$0.1544

More Details

TL431CLP

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

N

Adjustable

2.5

2.2

-

1

36

0

70

Price N/A

More Details

TL431CLPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

N

Adjustable

2.5

2.2

-

1

36

0

70

$0.1301

More Details

TL431CLPRAG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

Adjustable

2.5

2.2

-

1

36

0

70

$0.1312

More Details

TL431CLPREG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

Adjustable

2.5

2.2

-

1

36

0

70

Price N/A

More Details

TL431CLPRMG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

Adjustable

2.5

2.2

-

1

36

0

70

Price N/A

More Details

TL431CLPRPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

Adjustable

2.5

2.2

-

1

36

0

70

$0.1312

More Details

TL431CPG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Adjustable

2.5

2.2

-

1

36

0

70

Price N/A

More Details

TL431IDG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Adjustable

2.5

2.2

-

1

36

-40

85

Price N/A

More Details

TL431IDMR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

N

Adjustable

2.5

2.2

-

1

36

-40

85

Price N/A

More Details

TL431IDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Adjustable

2.5

2.2

-

1

36

-40

85

$0.1544

More Details

TL431ILPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

N

Adjustable

2.5

2.2

-

1

36

-40

85

$0.1301

More Details

TL431ILPRAG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

Adjustable

2.5

2.2

-

1

36

-40

85

$0.1312

More Details

TL431ILPRPG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

Adjustable

2.5

2.2

-

1

36

-40

85

$0.1312

More Details

TL431IPG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Adjustable

2.5

2.2

-

1

36

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :