Voltage Reference, Programmable Precision, Shunt Regulator

Active

Overview

The TL431, A, B integrated circuits are three-terminal programmable shunt regulator diodes. These monolithic IC voltage references operate as a low temperature coefficient zener which is programmable from Vref to 36 V with two external resistors. These devices exhibit a wide operating current range of 1.0 mA to 100 mA with a typical dynamic impedance of 0.22 W. The characteristics of these references make them excellent replacements for zener diodes in many applications such as digital voltmeters, power supplies, and op amp circuitry. The 2.5 V reference makes it convenient to obtain a stable reference from 5.0 V logic supplies, and since the TL431, A, B operates as a shunt regulator, it can be used as either a positive or negative voltage reference.

  • Programmable Output Voltage to 36 V
  • Voltage Reference Tolerance: +/- 0.4%, Typ @ 25°C (TL431B)
  • Low Dynamic Output Impedance, 0.22 W Typical
  • Sink Current Capability of 1.0 mA to 100 mA
  • Equivalent Full-Range Temperature Coefficient of 50 ppm/ °C Typical
  • Temperature Compensated for Operation over Full Rated Operating Temperature Range
  • Low Output Noise Voltage
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to TL431B

Buy/Parametrics Table

Search

Close Search

Products:

20

Share

Product Groups:

Orderable Parts:

20

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

V(BR) Typ (V)

Tolerance (%)

IQ Typ (mA)

IR Min (mA)

VF Max (V)

TA Min (°C)

TA Max (°C)

Reference Price

TL431BCDG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

No

Adjustable

2.5

0.4

0.5

1

36

0

70

Price N/A

More Details

TL431BCDMR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

No

Adjustable

2.5

0.4

0.5

1

36

0

70

Price N/A

More Details

TL431BCDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Adjustable

2.5

0.4

0.5

1

36

0

70

$0.1741

More Details

TL431BCLPG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

No

Adjustable

2.5

0.4

0.5

1

36

0

70

Price N/A

More Details

TL431BCLPRAG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

Adjustable

2.5

0.4

0.5

1

36

0

70

$0.1164

More Details

TL431BCLPREG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

Adjustable

2.5

0.4

0.5

1

36

0

70

Price N/A

More Details

TL431BCLPRMG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

No

Adjustable

2.5

0.4

0.5

1

36

0

70

Price N/A

More Details

TL431BCPG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

No

Adjustable

2.5

0.4

0.5

1

36

0

70

Price N/A

More Details

TL431BIDG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

No

Adjustable

2.5

0.4

0.5

1

36

-40

85

$0.1709

More Details

TL431BIDMR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

No

Adjustable

2.5

0.4

0.5

1

36

-40

85

Price N/A

More Details

TL431BIDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Adjustable

2.5

0.4

0.5

1

36

-40

85

$0.1709

More Details

TL431BILPG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

No

Adjustable

2.5

0.4

0.5

1

36

-40

85

Price N/A

More Details

TL431BILPRAG

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

Adjustable

2.5

0.4

0.5

1

36

-40

85

$0.1747

More Details

TL431BIPG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

No

Adjustable

2.5

0.4

0.5

1

36

-40

85

Price N/A

More Details

TL431BVDG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

No

Adjustable

2.5

0.4

0.5

1

36

-40

85

Price N/A

More Details

TL431BVDMR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

No

Adjustable

2.5

0.4

0.5

1

36

-40

85

Price N/A

More Details

TL431BVDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Adjustable

2.5

0.4

0.5

1

36

-40

125

$0.1709

More Details

TL431BVLPG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

No

Adjustable

2.5

0.4

0.5

1

36

-40

85

Price N/A

More Details

TL431BVLPRAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

Adjustable

2.5

0.4

0.5

1

36

-40

125

Price N/A

More Details

TL431BVPG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

No

Adjustable

2.5

0.4

0.5

1

36

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.