Complementary Silicon Plastic Power Transistors

Favorite

Overview

The Bipolar Power Transistor is designed for general purpose power amplifier and switching applications. The TIP41, TIP41A, TIP41B, TIP41C (NPN); and TIP42, TIP42A, TIP42B, TIP42C (PNP) are complementary devices.

  • Collector-Emitter Saturation Voltage - VCE(sat) = 1.5 V (Max) @ IC = 6.0 Adc
  • Collector-Emitter Sustaining Voltage -VCEO(sus) = 60 Vdc (min) - TIP41A, TIP42A
    =80 Vdc (min) - TIP41B, TIP42B
    =100 Vdc (min) - TIP41C, TIP42C
  • High Current Gain Bandwidth Product
    fT = 3 MHz (min) @ IC = 500 mAdc
  • Compact TO-220 AB Package
  • These are Pb-Free Packages
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

TIP41CTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

NPN

General Purpose

1.5

6

100

100

5

-

2

15

75

3

65

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :