TIP31A: NPN Bipolar Power Transistor

Overview
Specifications
Packages
Datasheet: Complementary Silicon Plastic Power Transistors
Rev. 13 (118.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (12)
Product Overview
Product Description
The Bipolar Power Transistor is designed for use in general purpose amplifier and switching applications. The TIP31, TIP31A, TIP31B, TIP31C, (NPN); and TIP32, TIP32A, TIP32B, TIP32C,(PNP) are complementary devices
Features
 
  • Collector-Emitter Saturation Voltage
    - VCE(sat) = 1.2 Vdc (Max) @ IC = 3.0 Adc
  • Collector-Emitter Sustaining Voltage
    -VCEO(sus) = 60 Vdc (min) - TIP31A, TIP32A
    =80 Vdc (min) - TIP31B, TIP32B
    =100 Vdc (min) - TIP31C, TIP32C
  • High Current Gain Bandwidth Product
    fT = 3.0 MHz (min) @ IC = 500 mAdc
  • Compact TO-220 AB Package
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Simulation Models (8) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
TIP31AG Active
Pb-free
NPN Bipolar Power Transistor, 60 V TO-220-3 221A-09 Tube 50 $0.28
TIP31G Active
Pb-free
NPN Bipolar Power Transistor, 40 V TO-220-3 221A-09 Tube 50 $0.28
TIP31 Last Shipments
NPN Bipolar Power Transistor TO-220-3 221A-09 Tube 50  
TIP31A Last Shipments
NPN Bipolar Power Transistor TO-220-3 221A-09 Tube 50  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
hFE Min : 10
V(BR)CEO Min (V) : 60
: Pb-free
Package Type : TO-220-3
IC Continuous (A) : 3
PTM Max (W) : 40
Polarity : NPN
hFE Max : 50
fT Min (MHz) : 3
Market Leadtime (weeks) :
Avnet   (2013-05-22 00:00) : <1K
Digi-Key   (2013-05-22 00:00) : >1K
Mouser   (2013-05-22 00:00) : >1K
Newark   (2013-05-22 00:00) : <1K
hFE Min : 10
V(BR)CEO Min (V) : 40
: Pb-free
Package Type : TO-220-3
IC Continuous (A) : 3
PTM Max (W) : 40
Polarity : NPN
hFE Max : 50
fT Min (MHz) : 3
Market Leadtime (weeks) :
Arrow   (2013-05-23 05:40) : 581
Avnet   (2013-05-22 00:00) : >1K
Digi-Key   (2013-05-22 00:00) : <1K
Future Electronics   (2013-05-22 00:00) : <1K
Mouser   (2013-05-22 00:00) : >1K
Newark   (2013-05-22 00:00) : >1K
Market Leadtime (weeks) :
Market Leadtime (weeks) :
Datasheet: Complementary Silicon Plastic Power Transistors
Rev. 13 (118.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (12)
Product Overview

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) hFE Min hFE Max fT Min (MHz) PTM Max (W) Package Type
 Pb-free   Active     NPN Bipolar Power Transistor, 60 V   NPN   3   60   10   50   3   40   TO-220-3 
 Pb-free   Active     NPN Bipolar Power Transistor, 40 V   NPN   3   40   10   50   3   40   TO-220-3 
Previously Viewed Products
Clear List