1.0 A, 80 V NPN Power Bipolar Junction Transistor

Favorite

Overview

The 1.0 A, 80 V NPN Power Bipolar Junction Transistor is designed for use in general purpose amplifier and switching applications. Compact TO-220 AB package. The TIP29, A, B, C (NPN); and TIP30, A, B, C (PNP) are complementary devices.

  • These Devices are Pb−Free and are RoHS Compliant
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

TIP29B

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

-

General Purpose

0.7

1

-

-

-

-

-

15

75

3

30

Price N/A

More Details

TIP29BG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

General Purpose

0.7

1

80

80

5

-

1.3

15

75

3

30

$0.404

More Details

Show More

1-25 of 25

Products per page

Jump to :