PNP Epitaxial Silicon Darlington Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • Monolithic Construction with Built In Base-Emitter Shunt Resistors
  • High DC Current Gain: hFE=1000 @ VCE= -4 V, IC= -1 A (Min.)
  • Low Collector-Emitter Saturation Voltage
  • Industrial Use
  • Complementary to TIP110/111/112
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

TIP117TU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

PNP

General Purpose

2.5

2

100

100

5

-

2.8

500

-

-

2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :