NPN Epitaxial Silicon Darlington Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • Monolithic Construction with Built In Base-Emitter Shunt Resistors
  • Complementary to TIP115/116/117
  • High DC Current Gain: hFE=1000 @ VCE= 4 V, IC= 1 A (Min.)
  • Low Collector-Emitter Saturation Voltage
  • Industrial Use
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

TIP111TU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

BLKBG

1200

N

NPN

General Purpose

2.5

2

80

80

5

-

2.8

500

-

-

2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :