Medium Power NPN Darlington Bipolar Power Transistor

Favorite

Overview

The Darlington Bipolar Power Transistor is designed for general purpose amplifier and low speed switching applications. The TIP110, TIP111, TIP112 (NPN); TIP115, TIP116, TIP117 (PNP) are complementary devices.

  • High DC Current Gain - hFE = 2500 (typ) @ IC = 1.0 Adc
  • Collector-Emitter Sustaining Voltage @ 30 mA
    VCEO(sus) = 60 Vdc (Min) TIP110, TIP115
    VCEO(sus) = 80 Vdc (Min) TIP111, TIP116
    VCEO(sus) = 100 Vdc (Min) TIP112, TIP117
  • Low Collector-Emitter Saturation Voltage
    VCE(sat) = 2.5 Vdc (Max) @ IC= 2.0 Adc
    = 4.0 Vdc (Max) @ IC= 5.0 Adc
  • Monolithic Construction with Built-In Base-Emitter Shunt Resistors
  • Compact TO-220 AB Package
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

9

Share

Product Groups:

Orderable Parts:

9

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

TIP110G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

2

60

2.5

0.5

-

25

$0.2805

More Details

TIP111

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

2

80

2.5

0.5

-

25

Price N/A

More Details

TIP111G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

2

80

2.5

0.5

-

25

$0.3581

More Details

TIP112G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

2

100

2.5

0.5

-

25

$0.3933

More Details

TIP115G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

PNP

2

60

2.5

0.5

-

25

$0.3971

More Details

TIP116

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

PNP

2

80

2.5

0.5

-

25

Price N/A

More Details

TIP116G

Loading...

Lifetime

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

PNP

2

80

2.5

0.5

-

25

$0.3623

More Details

TIP117

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

PNP

2

100

2.5

0.5

-

25

Price N/A

More Details

TIP117G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

PNP

2

100

2.5

0.5

-

25

$0.2695

More Details

Show More

1-25 of 25

Products per page

Jump to :