IGBT, N-Channel, 400V, 150A, VCE(sat);4.2V, Single ECH8

Obsolete

Overview

TIG065E8 is N-Channel IGBT, 400V, 150A, VCE(sat);4.2V, Single ECH8 for Light-Controlling Flash Applications.

  • Light Controlling Flash Applications
  • Low-saturation voltage
  • Enhancement type
  • Low voltage drive (2.5V)
  • Built-in Gate-to-Emitter protection diode
  • dV/dt guarantee
  • Mounting Height 0.9mm, Mounting Area 8.12mm2

Tools and Resources

Product services, tools and other useful resources related to TIG065E8

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

TIG065E8-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-28 FL / ECH-8

1

260

REEL

3000

No

-

400

150

4.2

-

-

-

-

-

-

-

-

-

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.