IGBT, N-Channel, 400V, 150A, VCE(sat)=4V, Single ECH8

Obsolete

Overview

TIG058E8 is N-Channel IGBT, 400V, 150A, VCE(sat)=4V, Single ECH8 for light-controlling flash applications.

  • Light Controlling Flash Applications
  • Low saturation voltage
  • Low voltage drive (4V)
  • Enhansment type
  • Built-in Gate-to-Emitter protection diode
  • Mounting Height 0.9mm, Mounting Area 8.12mm2
  • dv / dt guarantee

Tools and Resources

Product services, tools and other useful resources related to TIG058E8

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

TIG058E8-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-28 FL / ECH-8

1

260

REEL

3000

No

-

400

150

4

-

-

-

-

-

-

-

-

-

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.