N-Channel JFET, 30 V, 1.2 to 3.0 mA, 5.0 mS, SOT-883

Favorite

Overview

TF412S is a JunctionFET 30 V 10 mA Nch SOT-883(1.0mm×0.6mm×0.4mm) for Low-Frequency General-Purpose Amplifier and Impedance Converter Applications.

  • Low-Frequency General-Purpose Amplifier
  • Impedance Conversion
  • Infrared Sensor Applications
  • Infrared Sensor
  • Gas Sensor
  • Microphone
  • Transceiver, Radio Equipment
  • Acoustic Equipument
  • USB Type-C
  • Low IGSS 1.0nA MAX
  • Low IDSS 1.2-3.0mA
  • Ultrasmall package facilitates miniaturization in end products
  • Halogen free compliance
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
IDSS Min (µA)

IDSS Max (µA)

V(BR)GSS Min (V)

Ciss Max (pF)

Crss Max (pF)

Reference Price

TF412ST5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-883

1

260

REEL

8000

Y

N-Channel

1200

3000

30

4

1.1

$0.0836

More Details

Show More

1-25 of 25

Products per page

Jump to :