TF252: Junction FET -20V 1mA IDSS;140 to 350uA N-Channel Single USFP

Overview
Specifications
Datasheet: Junction FET -20V 1mA IDSS;140 to 350 uA N-Channel Single USFP
Rev. 1 (433.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
TF252 is Junction FET -20V 1mA IDSS;140 to 350 uA N-Channel Single USFP for Microphone Applications
Features
 
  • High gain : GV=1.0dB typ (VCC=2V, RL=2.2k, Cin=5pF, VIN=10mV, f=1kHz)
  • Ultrasmall package facilitates miniaturization in end products 1.0mm0.6mm0.27mm (max 0.3mm)
  • Best suited for use in Electret Condenser Microphone for audio equipments and telephones
  • Excellent voltage characteristics
  • Excellent transient characteristics
  • Adoption of FBET process
  • Halogen free compliance
  • Protection diode in
Technical Documentation & Design Resources
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
TF252-4-TL-H Active
Pb-free
Halide free
Junction FET -20V 1mA IDSS;140 to 350uA N-Channel Single USFP 1 Tape and Reel 10000 $0.1148
TF252-5-TL-H Active
Pb-free
Halide free
Junction FET -20V 1mA IDSS;140 to 350uA N-Channel Single USFP 1 Tape and Reel 10000 $0.1148
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
IDSS Max (uA) : 240
IDSS Min (uA) : 140
Channel Polarity : N Channel
Ciss Max (pF) : 3.1
: Pb-free
: Halide free
Market Leadtime (weeks) :
ON Semiconductor   (2013-05-22 00:00) : 5,760,000
IDSS Max (uA) : 350
IDSS Min (uA) : 210
Channel Polarity : N Channel
Ciss Max (pF) : 3.1
: Pb-free
: Halide free
Market Leadtime (weeks) :
ON Semiconductor   (2013-05-22 00:00) : 1,360,000
Datasheet: Junction FET -20V 1mA IDSS;140 to 350 uA N-Channel Single USFP
Rev. 1 (433.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview

Product Compliance Status Description Channel Polarity IDSS Min (uA) IDSS Max (uA) V(BR)GSS Min (V) Ciss Max (pF) Crss Max (pF) Package Type
 Pb-free 
 Halide free 
 Active     Junction FET -20V 1mA IDSS;140 to 350uA N-Channel Single USFP   N Channel   140   240     3.1     
 Pb-free 
 Halide free 
 Active     Junction FET -20V 1mA IDSS;140 to 350uA N-Channel Single USFP   N Channel   210   350     3.1     
Previously Viewed Products
Clear List