feedback
Rate this webpage

Need
Support?


TCP-3082H: 8.2 pF Passive Tunable Integrated Circuit (PTIC)

Overview
Specifications
Datasheet: 8.2 pF Passive Tunable Integrated Circuit (PTIC)
Rev. 0 (234kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
ON Semiconductor's PTICs have excellent RF performance and power consumption, making them suitable for any smartphone or radio application. The fundamental building block of our PTIC product line is a tunable material called ParaScan™, based on Barium Strontium Titanate (BST). PTICs have the ability to change their capacitance from a supplied bias voltage generated by the Control IC. The 8.2 pF PTICs are available as wafer-level chip scale packages (WLCSP) and in QFN packages for easy mounting directly on printed circuit boards.
Features
 
  • High tuning range and operation up to 20 V
  • Usable frequency range: from 700 MHz to 2.7 GHz
  • High quality factor (Q) for low loss
  • High power handling capability
  • Compatible with PTIC Control IC TCC-103
  • WLCSP package: 0.722 x 1.179 x 0.611 mm (12 pillar)
  • QFN package: 1.200 x 1.600 x 0.950 mm
  • QFN: MSL-2 Moisture Sensitivity Level (per J-STD-020)
  • Pb-Free and RoHS compliant
Applications   End Products
  • Multi-band, multi-standard, advanced and simple smartphones
  • Tunable antenna matching networks
  • Active antennas
  • Tunable RF filters
 
  • Smartphone
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
TCP-3082H-DT Lifetime
Pb-free
Halide free
8.2 pF Passive Tunable Integrated Circuit (PTIC), 12 Pillar WLCSP WLCSP-12 567KE 1 Tape and Reel 4000 $0.8
TCP-3082H-QT Active
Pb-free
Halide free
8.2 pF Passive Tunable Integrated Circuit (PTIC), 6 Pin QFN QFN6 1.6x1.2, 0.5P 2 Tape and Reel 8000 $0.8666
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2015-07-08) : 304,085
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2015-07-08) : 832,000
Datasheet: 8.2 pF Passive Tunable Integrated Circuit (PTIC)
Rev. 0 (234kB)
»View Material Composition
»Product Change Notification (1)
Product Overview

Product Compliance Status Description C @ Vbias = 2 V Typ (pF) C @ Vbias = 20 V Typ (pF) Tuning Range 2 - 20 V Typ Tuning Range 20 - 2 V Typ Q @ 700 MHz, 10 V Q @ 2.4 GHz, 10 V fO MHz Package Type
 Pb-free 
 Halide free 
 Active     8.2 pF Passive Tunable Integrated Circuit (PTIC), 6 Pin QFN   8.2   2.16   3.8   3.6   100   70   700-2700   QFN6 1.6x1.2, 0.5P 
Previously Viewed Products
Clear List

Associated Products
  Do you also need PTIC Controllers?