Product Description
ON Semiconductor’s PTICs have excellent RF performance and
power consumption, making them suitable for any mobile handset or
radio application. The fundamental building block of our PTIC
product line is a tunable material called ParaScan™, based on Barium
Strontium Titanate (BST). PTICs have the ability to change their
capacitance from a supplied bias voltage generated by the Control IC.
The 3.3 pF PTICs are available as wafer-level chip scale packages
(WLCSP) and in QFN packages for easy mounting directly on printed
circuit boards.
|
Features |
| |
|
-
High Tuning Range and Operation up to 20 V
|
-
Usable Frequency Range: from 700 MHz to 2.4 GHz
|
-
High Quality Factor (Q) for Low Loss
|
-
High Power Handling Capability
|
-
Compatible with PTIC Control IC TCC-103
|
-
WLCSP Package: 0.722 x 1.029 x 0.611 mm (10 pillar)
|
-
QFN Package: 1.200 x 1.600 x 0.950 mm
|
-
QFN: MSL−2 Moisture Sensitivity Level (per J−STD−020)
|
-
Pb−Free and RoHS Compliant
|
|
Applications |
|
End Products |
- Multi-band, Multi-standard, Advanced and Simple Mobile Phones
- Tunable Antenna Matching Networks
- Tunable RF Fillers
- Active Antennas
|
|
|