ESD / Surge Protector

Favorite

Overview

This quad monolithic silicon voltage suppressor is designed for applications requiring tranisient overvoltage protection capabiltiy. It is intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment, and other applications. Its quad junction common annode design protects four separate lines using only one package. These devices are ideal for situations where board space is at premium.

  • ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment, and other applications
  • SOT-553 Package Allows Four Separate Unidirectional Configurations
  • Low Leakage < 1 uA @ 3 V for NZQA5V6XV5T1G
  • Breakdown Voltage: 5.6 V @ 1 mA
  • ESD Protection Meeting IEC61000-4-2-Level 4
  • These are Pb-Free Devices
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

NZQA6V8XV5T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

4000

Y

General I/O

4

Unidirectional

70

6.46

4.3

0.1

100

$0.1219

More Details

SZQA6V8XV5T1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

4000

N

General I/O

4

Unidirectional

70

6.46

4.3

0.1

100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :