ESD Protection Common Anode Diodes

Favorite

Overview

These dual monolithic silicon zener diodes are designed for applications requiring ESD protection capability. They are intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications. Their dual junction common anode design protects two separate lines using only one package. These devices are ideal for situations where board space is at a premium.

  • Voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications.
  • SC-89 Package Allows Either Two Separate Unidirectional Configurations or a Single Bidirectional Configuration.
  • Standard Zener Breakdown Voltage Ranges.
  • ESD Rating of Class N (exceeding 16 kV) per Human Body model and IEC61000-4-2.
  • Low Leakage, less than 5.0uA.
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

NZL7V5AXV3T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-89-3

1

260

REEL

3000

Y

General I/O

2

Unidirectional

32.6

7.12

5

1

75

$0.0885

More Details

SZNZL7V5AXV3T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-89-3

1

260

REEL

3000

Y

General I/O

2

Unidirectional

32.6

7.12

5

1

75

$0.0675

More Details

Show More

1-25 of 25

Products per page

Jump to :