Product Description
The NYC0102BLT1G is a 200 V, 0.25 A sensitive gate Silicon Controlled Rectifier in the SOT-23 package. It is designed for highly-sensitive triggering in low-power switching applications.
|
Features |
|
Benefits |
| |
| |
| |
|
-
- Miniature surface mount SOT-23 package for high package density
- High ITSM for small SOT-23 package - High dv/dt, higher noise immunity
|
|
-
-Suitable for high-density PCB
- Provides optimized performance per board space utilization - High performance blocking control stste under the =influence of voltage transients
|
-
- Ground Fault Interrupter (GFCI)
- Relay and Lamp drivers - Small motor control - Gate driver for large Thyristors - Sensing and detection circuits, smoke alarm detector - LCV TV power supply
|
|
|
-
This a Pb-free and Halogen-free device
|
|
|
|
Applications |
|
End Products |
- - NYC0102BLT1G is highly suitable for low-power switching applications
|
|
- - Ground Fault Interrupter (GFCI)
- Relay and Lamp drivers - Small motor control - Gate driver for large Thyristors - Sensing and detection circuits, smoke alarm detector - LCV TV power supply
|