Low Capacitance Diode Array for ESD Protection

Active

Overview

The NUP2301MW6 is a micro-integrated device designed to provide protection for sensitive components from possible harmful electrical transients such as ESD.

  • T1/E1 Secondary IC Protection
  • T3/E3 Secondary Protection
  • HDSL, IDSL Secondary IC Protection
  • Video Line Protection
  • MicroController Input Protection
  • Base Stations
  • Low Capacitance (2.0 pF Max Between I/O Lines
  • Single Package Integration Design
  • Provides ESD Protection for JEDEC Standards JESD22
  • Protection for IEC61000-4-2 (Level 4)
  • Ensures Data Line Speed and Integrity
  • Directs the Transient to Either Positive Side or to Ground
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to NUP2301

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

NUP2301MW6T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

235

REEL

3000

No

T1/E1, T3/E3

2

Bidirectional

3

70

-

2.5

-

-

Price N/A

More Details

NUP2301MW6T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

T1/E1, T3/E3

2

Bidirectional

3

70

70

2.5

-

2.00 x 2.10 x 1.10

$0.0667

More Details

SZNUP2301MW6T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

T1/E1, T3/E3

2

Bidirectional

3

70

70

2.5

-

2.00 x 2.10 x 1.10

$0.0747

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.