Low Capacitance ESD Protection Diodes for High Speed Data Lines

Favorite

Overview

The ESD7205 is designed to protect high speed data lines from ESD. Ultra−low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The small form factor, flow−through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance betweenhigh speed differential lines.

  • 100BASE-T1/OPEN Alliance BroadR-Reach Automotive Ethernet
  • LVDS
  • Automotive USB 2.0/3.0
  • 10/100/1000 10/100/1000BASE-T Ethernet
  • High Speed Differential Pairs
  • Automotive Camera Modules
  • In-vehicle Radio Head Unit (USB)
  • Low Capacitance (0.4 pF Typical, I/O to GND)
  • Low ESD Clamping Voltage (12V Typical, +16A TLP, I/O to GND)
  • Protection for the Following IEC Standards:IEC 61000−4−2 Level 4 (ESD)
  • SZ Prefix for Automotive and Other Applications Requiring UniqueSite and Control Change Requirements; AEC−Q101 Qualified andPPAP Capable
  • Diode capacitance matching
  • These Devices are Pb−Free and are RoHS Compliant
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD7205DT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

Y

USB 3.0

2

Unidirectional

0.55

5.2

5

1

-

$0.2677

More Details

ESD7205WTT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

USB 3.0

2

Unidirectional

0.85

5.2

5

1

-

Price N/A

More Details

SZESD7205DT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

Y

USB 3.0

2

Unidirectional

0.55

5.2

5

1

-

$0.1193

More Details

SZESD7205WTT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

Y

USB 3.0

2

Unidirectional

0.85

5.2

5

1

-

$0.1193

More Details

Show More

1-25 of 25

Products per page

Jump to :