ESD Protection Diode, High Speed Data, Low Capacitance

Favorite

Overview

The ESD7008 is designed specifically to protect 4 high speed differential pairs. Ultra-low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow-through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance for the high speed lines.

  • Thunderbolt (Light Peak)
  • HDMI
  • Display Port
  • LVDS
  • USB 3.0
  • V-by-One HS
  • Integrated 4 Pairs (8 Lines) High Speed Data
  • Single Connect, Flow through Routing
  • Low Capacitance (0.12 pF Typical, I/O to GND)
  • Protection for the Following IEC Standards: IEC 61000-4-2 Level 4
  • UL Flammability Rating of 94 V0
  • This is a Pb-Free Device
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD7008MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-18

1

260

REEL

3000

Y

USB 3.0

8

Bidirectional

0.15

5.5

5

1

-

$0.335

More Details

SZESD7008MUTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-18

1

260

REEL

3000

N

USB 3.0

8

Bidirectional

0.15

5.5

5

1

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :