feedback
Rate this webpage

Need
Support?


MUR1560: Power Rectifier, Ultra-Fast Recovery, Switch-mode, 15 A, 600 V

Overview
Specifications
Packages
Datasheet: Switch-mode Power Rectifiers
Rev. 10 (135kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (9)
Product Overview
Product Description
The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.
Features
 
  • Ultrafast 35 and 60 Nanosecond Recovery Time
  • 175 C Operating Junction Temperature
  • High Voltage Capability to 600 Volts
  • Low Forward Drop
  • Low Leakage Specified @ 150 C Case Temperature
  • Current Derating Specified @ Both Case and Ambient Temperatures

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • AEC-Q101 Qualified and PPAP Capable
  • SUR8 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
Applications   End Products
  • SMPS: DCM CRM PFC
 
  • ATX Power Supply
  • Flat Panel Display
  • Server
  • Note Book Adapter
Technical Documentation & Design Resources
Simulation Models (8) Package Drawings (2)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MUR1560G Active
Pb-free
Power Rectifier, Ultra-Fast Recovery, Switch-mode, 15 A, 600 V TO-220-2 221B-04 NA Tube 50 $0.84
MURF1560G Active
Pb-free
Power Rectifier, Ultra-Fast Recovery, Switch-mode, 15 A, 600 V TO-220 FULLPAK-2 221AG NA Tube 50 $0.8
SUR81560G Consult Sales Office
AEC Qualified
PPAP Capable
Pb-free
Power Rectifier, Ultra-Fast Recovery, Switch-mode, 15 A, 600 V TO-220-2 221B-04 NA Tube 50  
MUR1560 Last Shipments
Power Rectifier, Ultra-Fast Recovery, Switch-mode, 15 A, 600 V TO-220-2 221B-04 NA Tube 50  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 8 to 12
Arrow   (Fri Jul 10 13:59:43 MST 2015) : 28452
Avnet   (2015-07-09) : >10K
Chip1Stop   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 147,200
PandS   (2015-07-09) : >1K
Wpi   (2015-07-09) : <1K
Market Leadtime (weeks) : 4 to 8
Arrow   (Fri Jul 10 13:59:43 MST 2015) : 1924
Avnet   (2015-07-09) : <100
Digikey   (2015-07-09) : <1K
Mouser   (2015-07-09) : <1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Switch-mode Power Rectifiers
Rev. 10 (135kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (9)
Product Overview

Product Compliance Status Description Type IO(rec) Max (A) trr Max (ns) VRRM Max (V) VFM Max (V) IFSM Max (A) IR Max (mA) Package Type
 Pb-free   Active     Power Rectifier, Ultra-Fast Recovery, Switch-mode, 15 A, 600 V   Ultrafast   15   60   600   1.5   150   0.01   TO-220-2 
 Pb-free   Active     Power Rectifier, Ultra-Fast Recovery, Switch-mode, 15 A, 600 V   Ultrafast   15   60   600   1.5   150   0.01   TO-220 FULLPAK-2 
Previously Viewed Products
Clear List