Bipolar Ultra-micro Stepping Motor Driver

Favorite

Overview

STK682-010-E is a stepping motor driver hybrid IC that built in ultra micro stepping controller to 1/128 step and is based on a bipolar constant-current PWM system. They support application simplification and standardization by providing a built-in 4 phase distribution stepping motor controller.

  • Industrial
  • Large size printer
  • Security camera
  • Industrial machine
  • Stage lighting system
  • Ultra micro stepping from full-step to 1/128 step
  • Built-in condenser for noise reduction
  • TSD and OCP built in
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
VM Min (V)

VM Max (V)

VCC Min (V)

VCC Max (V)

IO Max (A)

IO Peak Max (A)

Step Resolution

Control Type

Current Sense

Fault Detection

Reference Price

STK682-010-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SIP-19

NA

0

TUBE

15

N

9

36

4.75

5.25

3

3

1/128

Clock

External

UVLO

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :