STK681-320: Motor Driver, DC, Forward / Reverse, with Brush
Product Description
STK681-320 is a forward/reverse motor driver thick film hybrid IC. It is designed for current control of DC brush motors. It allows forward, reverse, and brake operations in accordance with the external input signal. The peak startup output current is 5.2A and the peak brake output current is 8A. It have current sensing resistor built-in, and we can space-saving design easily. And it obviate the need to design for the dead time in order to turn off the upper and lower drive devices when switching between the forward and reverse operation mode.
|
Features |
|
Benefits |
| |
| |
| |
|
-
Built-in current sensing resistor
|
|
-
Fixed current control is possible
|
-
Built-in over-heat protection
|
|
-
Suppresses current drain when overheating state occurs
|
-
Built-in over-current protection
|
|
-
The 50µs off time self-excitation chopping function
|
-
No need for dead time design
|
|
|
|
Applications |
|
End Products |
- Computing & Peripherals
- Industrial
|
|
- Multi-Function Printer
- Slot machine
- Vending Machine
|
|
|