Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

STK672-533-E: Motor Driver, 2-Phase, Full and Half Stepping, Unipolar

Product Description
The STK672-533-E is a unipolar fixed-current chopper type 2-phase stepping motor driver hybrid IC. It features power MOSFETs in the output stage and a build-in phase signal distribution IC. The incorporation of a phase distribution IC allows the STK672-533-E to control the speed of the motor based on the frequency of an external input clock signal. It supports two types of excitation for motor control: 2-phase excitation and 1-2 phase excitation. It also provides a function for switching the motor direction.And it is improvement version for noise-resistant of STK672-532.
Features   Benefits
     
  • The motor speed can be controlled by the frequency of an external clock signal
 
  • Easy to motor speed control
  • The excitation type is switched according to the state of the MODE pin
 
  • Easy to switch excitation type
  • A motor direction switching pin is provided
 
  • Easy to switch a motor direction
  • Current detection resister is built in
 
  • Reduce the mounting area on PCB
  • Hollow packages
 
  • Unlikely to release smoke or cause fires
Applications   End Products
  • Computing & Peripherals
  • Industrial
  • Medical
 
  • Multi-Function Printer
  • Auto Trading Machine
  • Slot Machine
  • Vending Machine
  • Blood Analyzer
Selected Electrical Specifications

Product Compliance Status Description Type VM Min (V) VM Max (V) VCC Min (V) VCC Max (V) IO Max (A) IO Peak Max (A) Step Resolution Control Type Feedback Method Current Sense Regulator Output Fault Detection Flyback Protection RDS(on) Typ (Ω) Package Type
 Pb-free   Active     Motor Driver, 2-Phase, Full and Half Stepping, Unipolar   Stepper   10   42   4.75   5.25   2.65   5   ½   Clock   None   Fully Integrated   No         SIP-12 
Package Availability
Type
PB free
Standard
SIP-12 x