STK672-532: Unipolar 2-phase Full & Half Stepping Motor Driver
Product Description
The STK672-532 is a unipolar fixed-current chopper type 2-phase stepping motor driver hybrid IC. It features power MOSFETs in the output stage and a build-in phase signal distribution IC. The incorporation of a phase distribution IC allows the STK672-532 to control the speed of the motor based on the frequency of an external input clock signal. It supports two types of excitation for motor control: 2-phase excitation and 1-2 phase excitation. It also provides a function for switching the motor direction.
|
Features |
|
Benefits |
| |
| |
| |
|
-
The motor speed can be controlled by the frequency of an external clock signal
|
|
-
Easy to motor speed control
|
-
The excitation type is switched according to the state of the MODE pin
|
|
-
Easy to switch excitation type
|
-
A motor direction switching pin is provided
|
|
-
Easy to switch a motor direction
|
-
Current detection resister is built in
|
|
-
Reduce the mounting area on PCB
|
|
|
|
-
Unlikely to release smoke or cause fires
|
|
Applications |
|
End Products |
- Computing & Peripherals
- Industrial
- Medical
|
|
- Multi-Function Printer
- Auto Trading Machine
- Slot Machine
- Vending Machine
|
|
|