STK672-442AN-E: Unipolar 2-phase Stepper Motor Driver
Product Description
The STK672-442AN-E is a hybrid IC for use a unipolar, 2-phase stepper motor driver with PWM current control. It includes a built-in microstepping controller and is based on a unipolar constant-current PWM system. The STK672-442AN-E supports application simplification and standardization by providing a built-in 4 phase distribution stepper motor controller. It supports five excitation methods: 2 phase, 1-2 phase, W1-2 phase, 2W1-2 phase, and 4W1-2 phase excitations, and can provide control of the basic stepping angle of the stepper motor divided into 1/16 step units. It also allows the motor speed to be controlled with only a clock signal. The use of this hybrid IC allows designers to implement systems that provide high motor torques, low vibration levels, low noise, fast response, and high-efficiency drive. In addition the STK672-442AN-E has various protective function against over-current and over-heat. And STK672-440AN-E with hole to attach a heat-sink is lined up.
|
Features |
|
Benefits |
| |
| |
| |
|
-
Micro stepping controller built in
|
|
-
Easy to switch between full step, half step, 1/4 step, 1/8 step and 1/16 step with prevention of jumping phase
|
-
Protective function against over-current and over-heat built in
|
|
|
-
Current detection resistors built in
|
|
-
Easy to design and reduce the mounting area
|
|
Applications |
|
End Products |
- Computing & Peripherals
- Industrial
|
|
- Multi-Function Printer
- Document Scanner
- Security Camera
- Vending Machine
|
|
|