STK621-061-E: 3-Phase Inverter Motor Driver

Datasheet: STK621-061-E Data Sheet
Rev. 0 (79.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The STK621-061-E is a 3-phase inverter power hybrid IC containing power elements(IGBT and FRD), pre-driver, overcurrent and excessive temperature protection circuit.
Features   Benefits
     
  • Protective circuits including overcurrent (bus line), pre-drive low voltage protection are built in.
 
  • Superior in safety drive and reduce the monuting area.
  • Direct input of CMOS level control is possible.
 
  • An insulating circuit (photocoupler, etc) is not necessary.
  • A bootstrap circuit is built-in.
 
  • Single power supply drive is possible
  • A thermistor is built-in.
 
  • Temperature monitor is possible.
Applications   End Products
  • Consumer
 
  • Air conditioner
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
STK621-061-E Active, Not Rec
Pb-free
3-Phase Inverter Motor Driver SIP-18 127AS NA Tray Foam 120 $35.1991
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) :
Datasheet: STK621-061-E Data Sheet
Rev. 0 (79.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
127AS   
Datasheet: STK621-061-E Data Sheet
Rev. 0 (79.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Previously Viewed Products
Clear List

Associated Products
  Do you also need MOSFETs?
Do you also need IGBTs?

 
 

New Products
 

LV8714TA  Dual Stepper Motor Driver

  • High precision control with over 256 step size
  • Ultra-low standby current (<1 µA)
  • Loss-less internal current sense function

LC898123XC  Optical Image Stabilization / Auto Focus Controller & Driver

  • Integrated DSP enables flexible OIS algorithm to improve OIS performance
  • Integrated Flash memory enables on-chip storage of calibration data and DSP program
  • Integrated PWM/Linear Driver