2-in-1 PFC and Inverter Intelligent Power Module (IPM), 600 V, 30 A

Favorite

Overview

The STK5MFU3C1A-E is a fully-integrated PFC and inverter power stage consisting of a high-voltage driver, six motor drive IGBTs, one PFC IGBT, one PFC rectifier and a thermistor, suitable for driving permanent magnet synchronous (PMSM) motors, brushless-DC (BLDC) motors and AC asynchronous motors. The IGBT’s are configured in a 3-phase bridge with common emitter connections for the lower legs. An internal comparator and reference connected to the over-current protection circuit allows the designer to set individual over-current protection levels for the PFC and the inverter stages. Additionally, the power stage has a full range of protection functions including crossconduction protection, external shutdown and under-voltage lockout functions.

  • Industrial HVAC
  • Industrial Automation
  • Major Home Appliances
  • Heat Pumps
  • Industrial Fans
  • Industrial Pumps
  • Clothes Washers
  • Refrigerators
  • Simple thermal design with PFC and inverter stage in one package
  • PFC operating frequency up to 40 kHz
  • Cross-conduction protection
  • Adjustable over-current protection level
  • Integrated bootstrap diodes and resistors
  • Certification : UL1557 (File Number : E339285)
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
Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

STK5MFU3C1A-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SIP-23

NA

0

TUBE

280

N

SIP2A Combo

3-Phase Inverter with PFC

IMS Full Pack

Active High

600

30

1.9

N/A

Combined Emitter Pin

Yes

Horizontal SIP

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :