Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

STK5F4U3E2D-E: Intelligent Power Module for 3-Phase Motor Driver

Product Description
This 'Inverter Power H-IC' is highly integrated device containing all High Voltage (HV) control from HV-DC to 3-phase outputs in a single DIP module. Output stage uses IGBT/FRD technology and implements Under Voltage Protection (UVP) and Over Current Protection (OCP) with a Fault Detection output flag. Internal Boost diodes are provided for high side gate boost drive.
Features   Benefits
     
  • Over-current Protection Circuit
 
  • Having separate emitters and VITRIP terminal for protection
  • Under-voltage lockout for all channels
 
  • All IGBT Gate shutdown at abnormal for safety
  • Upper/lower ON prevention circuit
 
  • System malfunction can reduce by noise
  • Thermistor for temperature monitor
 
  • High precision monitor is possible
  • Direct input of CMOS level control signals without an insulating
 
  • No need photo-coupler design
Applications   End Products
  • Industrial Application
  • Consumer Applications
 
  • Motor Control System
  • Industrial /General Control System
  • HVAC
  • Clothes Washer /Dryer
  • Dish Washer
Selected Electrical Specifications

Product Compliance Status Description Type VM Min (V) VM Max (V) VCC Min (V) VCC Max (V) IO Max (A) IO Peak Max (A) Step Resolution Control Type Feedback Method Current Sense Regulator Output Fault Detection Flyback Protection RDS(on) Typ (Ω) Package Type
 Pb-free   Active     Intelligent Power Module for 3-Phase Motor Driver, 3-Phase Inverter Hybrid IC   Inverter   -   600   -   20   50   100     PWM   None   External resistor   No 
 Over-Current 
 Thermal 
 UVLO 
 External     Hybrid Integrated Module 
Package Availability
Type
PB free
Standard
Hybrid Integrated Module x