Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

STK5F1U3C2D-E: Intelligent Power Module for 3-Phase Motor Driver

Product Description
This Intelligent Power Module (IPM) is a highly integrated device containing all High Voltage (HV) control from HV-DC to 3-phase outputs in a single DIP module (Dual-In line Package). Output stage uses IGBT/FRD technology and implements Under Voltage Protection (UVP) and Over Current Protection (OCP) with a Fault Detection output flag. Internal Boost diodes are provided for high side gate boost drive.
Features   Benefits
     
  • Over-current Protection Circuit
 
  • Fast speed protection is possible (Self protection)
  • Under-voltage lockout for all channels
 
  • All IGBT Gate shutdown at abnormal for safety
  • Upper/lower ON prevention circuit
 
  • System malfunction can reduce by noise
  • Thermistor for case temperature monitor
 
  • High precision monitor is possible
  • Direct input of CMOS level control signals without an insulating is possible
 
  • No need photo-coupler design
Applications   End Products
  • Industrial Applications
  • Consumer Applications
 
  • Motor Control Systems
  • Industrial/General control System
  • HVAC
  • Clothes Washer/Dryer
  • Dish Washer
Selected Electrical Specifications

Product Compliance Status Description Type VM Min (V) VM Max (V) VCC Min (V) VCC Max (V) IO Max (A) IO Peak Max (A) Step Resolution Control Type Feedback Method Current Sense Regulator Output Fault Detection Flyback Protection RDS(on) Typ (Ω) Package Type
 Pb-free   Active     Intelligent Power Module for 3-Phase Motor Driver   Inverter     600     20   30   49     PWM   None   Fully Integrated   No 
 Over-Current 
 Thermal 
 UVLO 
 External     Hybrid Integrated Module 
Package Availability
Type
PB free
Standard
Hybrid Integrated Module x