Intelligent Power Module (IPM), 600 V, 15 A

Favorite

Overview

This Intelligent Power Module (IPM) is a highly integrated device containing all High Voltage (HV) control from HV-DC to 3-phase outputs in a single small SIP module. Output stage uses IGBT / FRD technology and implements Under Voltage Protection (UVP) and Over Current Protection (OCP). Internal Boost diodes are provided for high side gate boost drive.

  • 3-phase Motor
  • HVAC
  • Clothes Washer / Dryer
  • Dish Washer
  • Refrigerator
  • Motor Control System
  • Industrial / General Control System
  • Over-current Protection Circuit
  • Under-voltage lockout for all channels
  • Upper / lower ON prevention circuit
  • Thermistor for case temperature monitor
  • Certification : UL1557 (File Number : E339285)
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
Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

STK551U392A-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SIP-29

NA

0

TUBE

8

N

SIP1A

3-Phase Inverter IGBT

IMS Full Pack

Active High

600

15

1.8

N/A

Combined Emitter Pin with Internal Sense Resistor

Yes

Horizontal SIP

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :