STF202: EMI Filter with ESD Protection

Overview
Specifications
Datasheet: USB Filter with ESD Protection
Rev. 9 (119.0kB)
»View Material Composition
»Product Change Notification (2)
Product Overview
Product Description
This device is designed for applications requiring Line Termination, EMI Filtering and ESD Protection. It is intended for use in upstream USB ports, Cellular phones, Wireless equipment and computer applications. This device offers an integrated solution in a small package (TSOP-6, Case 318G) reducing PCB space and cost.
Features
 
  • Provides USB Line Termination, Filtering and ESD Protection
  • Single IC Offers Cost Savings by Replacing 3 Resistors, 2 Capacitors, and 5 TVs diodes
  • Bi-directional EMI Filtering Prevents Noise from Entering/Leaving the System
  • IEC61000-4-2 ESD Protection for USB Port
  • Flexible Pull-down or Pull-up Line Termination to Meet USB 1.1 Low Speed and High Speed Specification
  • ESD Ratings: Machine Model = C
    Human Body Model = 3B

    Benefits:
  • TSOP-6 Package Minimizes PCB Space
  • Integrated Circuit Increases System Reliability versus Discrete Component Implementation
  • TVs Devices Provide ESD Protection That is Better than a Discrete Implementation because the Small IC minimizes Parasitic Inductances
Applications
  • USB Hubs
  • Computer Peripherals Using USB
Technical Documentation & Design Resources
Application Notes (2) Data Sheets (1)
Simulation Models (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
STF202-22T1G Active
AEC Qualified
Pb-free
Halide free
EMI Filter with ESD Protection TSOP-6 318G-02 1 Tape and Reel 3000 $0.2933
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
C Typ (pF) : 68
Package Type : TSOP-6
: AEC Qualified
: Pb-free
: Halide free
Interface : General I/O
Filter Type : R-C
R Typ (Ω) : 22
IR Max (µA) : 1
V(BR) Typ (V) : 7
VRWM Max (V) : 5.25
Market Leadtime (weeks) :
Arrow   (2013-05-25 16:20) : 9140
Avnet   (2013-05-24 00:00) : >100K
Digi-Key   (2013-05-24 00:00) : >1K
Future Electronics   (2013-05-24 00:00) : >1K
Mouser   (2013-05-24 00:00) : >1K
Newark   (2013-05-24 00:00) : >1K
P&S   (2013-05-24 00:00) : <100
Datasheet: USB Filter with ESD Protection
Rev. 9 (119.0kB)
»View Material Composition
»Product Change Notification (2)
Product Overview

Product Compliance Status Description Interface Filter Type R Typ (Ω) C Typ (pF) IR Max (µA) V(BR) Typ (V) VRWM Max (V) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     EMI Filter with ESD Protection   General I/O   R-C   22   68   1   7   5.25   TSOP-6 
Previously Viewed Products
Clear List

Associated Products
  Do you also need Data Switches?

 
 

New Products
 

EMI2180  Common Mode Filter

  • Tuned to MHL speed
  • Integrated ESD protection to IEC61000−4−2 Level 4, ±8 kV Contact Discharge
  • Low profile, 1.6 x 2.0 mm WDFN-6 package