3.0 A Schottky Barrier Rectifiers

Favorite

Overview

The SS series is a high efficiency, low power loss general propose Schottky rectifier. The clip bonded leg structure provides high thermal performance and low electrical resistance. this rectifier is exclusively suits for free wheeling, secondary rectification and reverse polarity protection applications.

  • This product is general usage and suitable for many different applications.
  • Metal to Silicon Rectifiers, Majority Carrier Conduction
  • Low-Forward Voltage Drop
  • Easy Pick and Place
  • High-Surge Current Capability
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

SS39

Loading...

Active

CAD Model

Pb

A

H

P

SMC

1

260

REEL

3000

N

Single

90

0.85

500

3

100

-

-

$0.2972

More Details

Show More

1-25 of 25

Products per page

Jump to :