1.0 A, 90 V, Schottky Barrier Rectifiers

Favorite

Overview

The SS series is a high efficiency, low power loss general propose Schottky rectifier. The clip bonded leg structure provides high thermal performance and low electrical resistance. this rectifier is exclusively suits for free wheeling, secondary rectification and reverse polarity protection applications.

  • This product is general usage and suitable for many different applications.
  • Glass-Passivated Junctions
  • High-Current Capability, Low VF
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

SS19

Loading...

Active

CAD Model

Pb

A

H

P

SMA

1

260

REEL

7500

N

Single

90

0.85

200

1

40

-

-

$0.1491

More Details

Show More

1-25 of 25

Products per page

Jump to :