1.0 A, 60 V Surface Mount Schottky Barrier Rectifiers

Overview

  • Larger Cathode Pad for Improved Power Dissipation
  • Ultra Thin Profile - Package Height < 1.0 mm
  • High Surge Current Capability
  • Low Power Loss, High Efficiency
  • UL Flammability 94V-0 Classification
  • MSL 1 per J-STD-020
  • RoHS Compliant / Green Molding Compound
  • Industrial Device Qualified per AEC-Q101 Standards
  • * See authorized use policy

Tools and Resources

Product services, tools and other useful resources related to SS16FP

Buy/Parametrics Table
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

SS16FP

Loading...

Active

CAD Model

Pb

A

H

P

SOD-123 FL

1

260

REEL

3000

N

Single

60

0.7

400

1

30

6

54

$0.076

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.