feedback
Rate this webpage

Need
Support?


SRDA05-4: Low Capacitance Surface Mount Transient Voltage Suppressor for High Speed Data Interfaces

Overview
Specifications
Datasheet: Low Capacitance Surface Mount TVS for High-Speed Data Interfaces
Rev. 5 (93.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview
Product Description
The SRDA05-4 transient voltage suppressor is designed to protect equipment attached to high speed communication lines from ESD, EFT, and lightning.
Features
 
  • SO-8 Package
  • Peak Power - 500 Watts 8 x 20 µS
  • ESD Rating:
    IEC 61000-4-2 (ESD) 15 kV (air) 8 kV (contact)
    IEC 61000-4-4 (EFT) 40 A (5/50 ns)
    IEC 61000-4-5 (lightning) 23 (8/20 ?s)
  • UL Flammability Rating of 94V-0
  • Pb-Free Package is Available
Applications
  • High Speed Communication Line Protection
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
SRDA05-4R2G Active
Pb-free
Low Capacitance Surface Mount Transient Voltage Suppressor for High Speed Data Interfaces SOIC-8 751-07 1 Tape and Reel 2500 $0.7333
SRDA05-4R2 Last Shipments
Low Capacitance Surface Mount Transient Voltage Suppressor for High Speed Data Interfaces SOIC-8 751-07 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 17 to 20
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: Low Capacitance Surface Mount TVS for High-Speed Data Interfaces
Rev. 5 (93.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview

Product Compliance Status Description Interface Number of Lines Direction C Max (pF) V(BR) Min (V) VRWM Max (V) IR Max (uA) PPK Max (W) Package Type
 Pb-free   Active     Low Capacitance Surface Mount Transient Voltage Suppressor for High Speed Data Interfaces   T1/E1, T3/E3   4   Bidirectional   8   6   5   10   500   SOIC-8 
Previously Viewed Products
Clear List