EMI Filter with ESD Protection

Active

Overview

EMI Filter with ESD Protection

  • Cellular Phones
  • Communication Systems
  • Computers
  • Portable Products with Input/Output Conductors
  • 2 EMI/RFI Bi-directional "Pi" Low-Pass Filters
  • ESD Protection Meets IEC61000-4-2
  • Diode Capacitance: 7 - 10 pF
  • AECQ101 Qualified and PPAP Capable SNZF220DFT1G
  • Low Zener Diode Leakage: 1 µA Maximum
  • Zener Breakdown Voltage; 6 - 8 Volts

    Benefits
  • Designed to suppress EMI/RFI Noise in Systems Subjected to Electromagnetic Interference
  • Nominal Cutoff Frequency of 220 MHz
  • Small Package Size Minimizes Parasitic Inductance, Thus a More "Ideal" Low Pass Filtering Response
  • Pb-Free Package is Available
  • Zener/Resistor Line Capacitance: 22 +/-20% pF

Tools and Resources

Product services, tools and other useful resources related to NZF220DFT1

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NZF220DFT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

Yes

General I/O

2

R-C

100

8.5

1

7

3

$0.1948

More Details

SNZF220DFT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

General I/O

2

R-C

100

8.5

1

7

3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.