MUN5211: NPN Bipolar Digital Transistor (BRT)

Overview
Specifications
Datasheet: Digital Transistors
Rev. 5 (143.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (4)
Product Overview
Product Description
This series of digital transistors is designed to replace a single device and its external resistor bias network. The Bias Resistor Transistor (BRT) contains a single transistor with a monolithic bias network consisting of two resistors; a series base resistor and a base-emitter resistor. The BRT eliminates these individual components by integrating them into a single device. The use of a BRT can reduce both system cost and board space.
Features
 
  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
Technical Documentation & Design Resources
Application Notes (1) Data Sheets (1)
Simulation Models (4) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MUN5211T1G Active
AEC Qualified
Pb-free
Halide free
NPN Bipolar Digital Transistor (BRT) SC-70-3 / SOT-323-3 419-04 1 Tape and Reel 3000 $0.0773
SMUN5211T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NPN Bipolar Digital Transistor (BRT) SC-70-3 / SOT-323-3 419-04 1 Tape and Reel 3000 $0.0851
SMUN5211T3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NPN Bipolar Digital Transistor (BRT) SC-70-3 / SOT-323-3 419-04 1 Tape and Reel 10000 $0.0851
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
R1 (kΩ) : 10
R2 (kΩ) : 10
V(BR)CEO Min (V) : 50
hFE Min : 35
: AEC Qualified
: Pb-free
: Halide free
Vi(off) Max (V) : 0.8
Vi(on) Min (V) : 2.5
Package Type : SC-70-3 / SOT-323-3
IC Continuous (A) : 0.1
R1/R2 Typ : 1
Polarity : NPN
Market Leadtime (weeks) :
Avnet   (2013-06-19 00:00) : >10K
Digi-Key   (2013-06-19 00:00) : >10K
Mouser   (2013-06-19 00:00) : >10K
Newark   (2013-06-19 00:00) : >1K
P&S   (2013-06-19 00:00) : >1K
R1 (kΩ) : 10
R2 (kΩ) : 10
V(BR)CEO Min (V) : 50
hFE Min : 35
: AEC Qualified
: PPAP Capable
: Pb-free
: Halide free
Vi(off) Max (V) : 0.8
Vi(on) Min (V) : 2.5
Package Type : SC-70-3 / SOT-323-3
IC Continuous (A) : 0.1
R1/R2 Typ : 1
Polarity : NPN
Market Leadtime (weeks) :
R1 (kΩ) : 10
R2 (kΩ) : 10
V(BR)CEO Min (V) : 50
hFE Min : 35
: AEC Qualified
: PPAP Capable
: Pb-free
: Halide free
Vi(off) Max (V) : 0.8
Vi(on) Min (V) : 2.5
Package Type : SC-70-3 / SOT-323-3
IC Continuous (A) : 0.1
R1/R2 Typ : 1
Polarity : NPN
Market Leadtime (weeks) :
Datasheet: Digital Transistors
Rev. 5 (143.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (4)
Product Overview

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) hFE Min R1 (kΩ) R2 (kΩ) R1/R2 Typ Vi(off) Max (V) Vi(on) Min (V) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     NPN Bipolar Digital Transistor (BRT)   NPN   0.1   50   35   10   10   1   0.8   2.5   SC-70-3 / SOT-323-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     NPN Bipolar Digital Transistor (BRT)   NPN   0.1   50   35   10   10   1   0.8   2.5   SC-70-3 / SOT-323-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     NPN Bipolar Digital Transistor (BRT)   NPN   0.1   50   35   10   10   1   0.8   2.5   SC-70-3 / SOT-323-3 
Previously Viewed Products
Clear List

New Products
 

NSBC123EF3T5G  MMUN2240LT1G  MMUN2235LT1G  DTC123TM3T5G  NPN Bipolar Digital Transistor (BRT)

  • Automotive AEC-Q101 qualified
  • PPAP capable
  • Reduces board space and component count

DTA113EM3T5G  MMUN2141LT1G  PNP Bipolar Digital Transistor (BRT)

  • Automotive AEC-Q101 qualified
  • PPAP capable
  • Reduces board space and component count