N-Channel JFET Transistor

Favorite

Overview

This N-channel JFET device is designed for analog switching and chopper applications.

  • Pb-Free Packages are Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
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
IDSS Min (µA)

IDSS Max (µA)

V(BR)GSS Min (V)

Ciss Max (pF)

Crss Max (pF)

Reference Price

MMBF4393LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

N

N-Channel

5000

30000

30

14

3.5

Price N/A

More Details

MMBF4393LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

N-Channel

5000

30000

30

14

3.5

$0.0685

More Details

MMBF4393LT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

N

N-Channel

5000

30000

30

14

3.5

$0.0828

More Details

SMMBF4393LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

Y

N-Channel

5000

30000

30

14

3.5

$0.1567

More Details

Show More

1-25 of 25

Products per page

Jump to :