Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

SMF5.0A: Transient Voltage Suppressors, 200 Watt, 5.0 V, Unidirectional

Product Description
The 1SMF5.0A is designed to protect voltage sensitive components from high voltage, high energy transients. Excellent clamping capability, high surge capability, low zener impedance and fast response time. Because of its small size, it is ideal for use in cellular phones, portable devices, business machines, power supplies and many other industrial/consumer applications.
Features
 
  • Stand-off Voltage: 5 - 58 volts
  • Peak Power - 200 Watts @ 1 ms (SMF5.0A - SMF58A)
  • Low Leakage
  • Response Time is Typically < 1 ns
  • ESD Rating of Class 3 (>16 kV) Human Body Model
  • IEC61000-4-2 Level 4 ESD Protection
  • IEC61000-4-4 40 A ESD Protection
  • Low Profile - Maximum Height of 1.0 mm
  • Small Footprint
  • Cathode Indicated by Polarity Band
Selected Electrical Specifications

Product Compliance Status Description Dir V(BR) Typ (V) PPK Max (W) VRWM Max (V) IR Max (uA) VC Max (V) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Transient Voltage Suppressors, 200 Watt, 5.0 V, Unidirectional   Unidirectional   6.7   200   5   400   9.2   SOD123-2 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Transient Voltage Suppressors, 200 Watt, 5.0 V, Unidirectional   Unidirectional   6.7   200   5   400   9.2   SOD123-2 
Package Availability
Type
PB free
Standard
SOD123-2 x