Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

SMF10A: Transient Voltage Suppressor, Unidirectional, 10 V, 200 Watt

Product Description
The 1SMF5.0A is designed to protect voltage sensitive components from high voltage, high energy transients. Excellent clamping capability, high surge capability, low zener impedance and fast response time. Because of its small size, it is ideal for use in cellular phones, portable devices, business machines, power supplies and many other industrial/consumer applications.
Features
 
  • Stand-off Voltage: 5 - 58 volts
  • Peak Power - 200 Watts @ 1 ms (SMF5.0A - SMF58A)
  • Low Leakage
  • Response Time is Typically < 1 ns
  • ESD Rating of Class 3 (>16 kV) Human Body Model
  • IEC61000-4-2 Level 4 ESD Protection
  • IEC61000-4-4 40 A ESD Protection
  • Low Profile - Maximum Height of 1.0 mm
  • Small Footprint
  • Cathode Indicated by Polarity Band
Selected Electrical Specifications

Product Compliance Status Description Dir V(BR) Typ (V) PPK Max (W) VRWM Max (V) IR Max (uA) VC Max (V) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Transient Voltage Suppressor, Unidirectional, 10 V, 200 Watt   Unidirectional   11.7   200   10   2.5   17   SOD123-2 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Transient Voltage Suppressor, Unidirectional, 10 V, 200 Watt   Unidirectional   11.7   200   10   2.5   17   SOD123-2 
Package Availability
Type
PB free
Standard
SOD123-2 x