Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

SMDA05CDR2G: Bi-directional TVS Array for High Speed Data Line Protection

Product Description
The SMDA series transient voltage suppressor is designed to protect equipment attached to up to four high-speed communication lines from ESD, EFT, and lightning.
Features
 
  • SO-8 Package
  • ESD Rating:
    IEC 61000-4-2 (ESD), 15kV (air), 8kV (contact)
    IEC 61000-4-4 (EFT), 40A (5/50 ns)
    IEC 61000-4-5 (lightning), 12A (8/20 s)
  • UL Flammability Rating of 94 V-0
  • These devices are Pb-Free, Halogen Free/BFR Free, and are RoHS Compliant
  • High Speed Communication Line Protection
  • LAN/WAN Equipment
  • Servers
Selected Electrical Specifications

Product Compliance Status Description Dir V(BR) Typ (V) PPK Max (W) VRWM Max (V) IR Max (uA) VC Max (V) Package Type
 Pb-free 
 Halide free 
 Active     Bi-directional TVS Array for High Speed Data Line Protection, 4 CHANNEL BIDIRECTIONAL   Bidirectional   -   300   5   20   11   SOIC-8 
Package Availability
Type
PB free
Standard
SOIC-8 x