MMIC, RF Amplifier, 3 V, 6 mA, 0.1 to 2.8 GHz

Active

Overview

SMA3107 is RF MMIC, Amplifier, 3 V, 6 mA, 0.1 to 2.8 GHz.

  • High Gain: GP = 23.5 dB typ @ 1.0 GHz
  • Wideband response: fu = 2.8 GHz
  • ICC = 6.0 mA typ

Tools and Resources

Product services, tools and other useful resources related to SMA3107

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

ICC Min (mA)

ICC Max (mA)

Power Gain Min (dB)

Power Gain Max (dB)

Isolation Max (dB)

Input Return Loss Min (dB)

Output Return Loss Min (dB)

Noise Figure Max (dB)

PO(1 dB Compression) Min (dBm)

Upper Freq (3 dB) (GHz)

VCC Min (V)

VCC Max (V)

Package Size (mm)

Reference Price

SMA3107-TL-E

Loading...

Active

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

No

4.3

7.7

22

27

40

18

27

4.3

-8.5

2.8

2.7

3.3

2.00 x 2.10 x 0.85

$0.1428

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.