MMIC, RF Amplifier, 5 V, 10 mA, 0.1 to 3 GHz

Favorite

Overview

SMA3101 is RF MMIC, Amplifier, 5 V, 10 mA, 0.1 to 3 GHz.

  • High gain: Gp = 25 dB typ @ 1 GHz
  • Wideband response: fu = 3.0 GHz
  • Low current: ICC = 10 mA typ
  • Port impedance: input/output 50 Ω
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
ICC Min (mA)

ICC Max (mA)

Power Gain Min (dB)

Power Gain Max (dB)

Isolation Max (dB)

Input Return Loss Min (dB)

Output Return Loss Min (dB)

Noise Figure Max (dB)

PO(1 dB Compression) Min (dBm)

Upper Freq (3 dB) (GHz)

VCC Min (V)

VCC Max (V)

Reference Price

SMA3101-TL-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

7.1

12.6

21.5

28.5

33

12

8

5.3

-7

3

4.5

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :