ZEN SOT23 ARRAY 24V

Favorite

Overview

These dual monolithic silicon TVS diodes are designed for applications requiring transient overvoltage protection capability. They are intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications. Their dual junction common anode design protects two separate lines using only one package. These devices are ideal for situations where board space is at a premium.

  • GPIO Protection
  • Automotive USB Chargers
  • SZ Prefix for AEC-Q101 and Other Applications Requiring Unique Site and Control Change (PPAP) Requirements
  • SOT23 Package Allows Either Two Separate UnidirectionalConfigurations or a Single Bidirectional Configuration
  • Peak Power 300 Watt (8/20 us)
  • Working Peak Reverse Voltage Range 5.0 V to 12 V
  • Low Leakage
  • Pb-Free Packages are Available
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

SM24T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

General I/O

2

Unidirectional

60

26.7

24

1

300

$0.0463

More Details

SZSM24T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

F

General I/O

2

Unidirectional

60

26.7

24

1

300

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :