ESD Protection Dual Common Anode Diodes 12 V, SOT-23

Favorite

Overview

These dual monolithic silicon zener diodes are designed for applications requiring protection capability. They are intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications. Their dual junction common anode design protects two separate lines using only one package. These devices are ideal for situations where board space is at a premium.

  • SOT–23 Package Allows Either Two Separate Unidirectional Configurations or a Single Bidirectional Configuration
  • Working Peak Reverse Voltage 5 V
  • Standard Zener Breakdown Voltage Range 6.2 V to 7.3 V
  • Peak Power – 300 Watt (8 X 20 µs)
  • Low Leakage
  • Flammability Rating UL 94V–O
  • Mechanical Characteristics:
    CASE: Void-free, transfer-molded, thermosetting plastic case
    FINISH: Corrosion resistant finish, easily solderable
    MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260 ?C for 10 Seconds
    Package designed for optimal automated board assembly
    Small package size for high density applications. Available in 8 mm Tape and Reel. Use the Device Number to order the 7 inch/3,000 unit reel. Replace the "T1" with "T3" in the Device Number to order the 13 inch/10,000 unit reel.
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

SM12T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

General I/O

2

Unidirectional

95

13.3

12

1

300

$0.032

More Details

SZSM12T1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

General I/O

2

Unidirectional

95

13.3

12

1

300

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :