ESD / Surge Protector

Favorite

Overview

This new family of TVS offers transient overvoltage protection with significantly reduced capacitance. The capacitance is lowered by integrating a compensating diode in series. This integrated solution offers ESD protection for high speed interfaces such as communication systems, computers, and computer peripherals.

  • Networking and Telecommunications
  • TVS Diode in Series with a Compensating Diode Offers < 5 pF Capacitance
  • ESD Protection Meeting IEC 61000–4–2, 4–4, 4–5
  • Peak Power Rating of 300 Watts, 8 x 20 µ s
  • Bi–Direction Protection Can Be Achieved By Using Two Devices
  • Flammability Rating UL 94V–0
  • Mechanical Characteristics:
  • CASE: Void-free, transfer-molded, thermosetting plastic case
  • FINISH: Corrosion resistant finish, easily solderable
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260°C for 10 Seconds
  • Package designed for optimal automated board assembly
  • Small package size for high density applications
  • Available in 8 mm Tape and Reel
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

SL12T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

General I/O

1

Unidirectional

5

13.3

12

1

300

$0.1385

More Details

Show More

1-25 of 25

Products per page

Jump to :